??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 6K-PU-RD10-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-PU-RD10-S75
VERF
Availability
Available
BC
Order code
BOS01LL
TC
Artikelbezeichnung
BOS 6K-PU-RD10-S75
PX
Product view
49459_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.02200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 41.5 x 21.6 mm, Interface = PNP normally open/normally closed (NO/NC), Input function = Same function as button, Key disable on/off, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 20 x 20 mm at 180 mm, Range = 0...800 mm, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.